??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-132-10/L-HT
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-132-10/L-HT
VERF
Availability
Available
BC
Order code
BIS00YA
TC
Product identifier
BIS M-132-10/L-HT
PX
Product view
49988_04
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.001 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Special characteristics = Washdown, Product Group = HF (13.56 MHz), Dimension = Ø 24.9 x 4.8 mm, UID serial number, read-only = 4 Byte, User data, read/write = 736 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 14443, Antenna type = round, Installation = metal-free (clear zone), Storage temperature temporary = -40...220 °C 1x1000 h, 1500x30 min, Ambient temperature = -40...85 °C, Housing material = PPS, IP rating = IP68, Approval/Conformity = CE, UKCA, Ecolab, WEEE
CAE
Previews
3D
Dimension
2D